ZL-2301-2025

ZweiL HANDLE - ZL-2301-2025

Product Specifications
Material
316 Stainless
Finish
Zwei L
Weight of Item (g)
34.5
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
25
Width of Item (in)
1
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ZweiL HANDLE - ZL-2301-2016

$0.00
ZweiL LEVER HANDLE - ZL-1103

$0.00
ZweiL LEVER HANDLE - ZL-1101

$0.00