ITEM NO. | KBE-1010-320 |
Dimensions | 18.2 × 38 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 03-Apr |
Bar Diameter (mm) | 18.2 |
Bar Shape | Round |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Internal Height (mm) | 19.8 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
330 mm | 18.2 mm | 38 mm |
Components
Component | Material | Finish |