ZL-2002-160

ZweiL HANDLE - ZL-2002-160

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
233
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
170
Width of Item (in)
6.75
CC Length (mm)
160
CC Length (in)
6.3125
Handle Depth (mm)
45
Handle Depth (in)
1.75
Bar Diameter (mm)
16 X 10
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products