ITEM NO. | ZL-2001-160 |
Weight | 86 g |
Dimensions | 166 × 10 × 35 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 13/32 X 1/4 |
Bar Diameter (mm) | 10 X 6 |
Bar Shape | Oval |
CC Length (Inch) | 06-05-2016 |
CC Length (mm) | 160 |
Internal Height (inch) | 29 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
166 mm | 10 mm | 35 mm | 86 g |
Components
Component | Material | Finish |