ZL-2001-128

ZweiL HANDLE - ZL-2001-128

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
72
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
134
Width of Item (in)
5.3125
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
35
Handle Depth (in)
1.375
Bar Diameter (mm)
10 X 6
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products