XLA-HA96

HANDLE - XLA-HA96

Product Specifications
Material
Aluminum Alloy, Zinc Alloy
Finish
Anodized, Matte Silver
Weight of Item (g)
132
Length or Depth of Item when closed (mm)
109
Length or Depth of Item when closed (in)
4.3125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
96
CC Length (in)
3.75
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products