SAZ-121

HANDLE - SAZ-121

Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
121
Width of Item (in)
4.8125
CC Length (mm)
102
CC Length (in)
4
Handle Depth (mm)
27.7
Handle Depth (in)
1.0625
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL BAR PULL - 2650-S

$0.00
STAINLESS STEEL HANDLE - 27292

$0.00
STAINLESS STEEL HANDLE - 40128

$0.00
STAINLESS STEEL HANDLE - 40160

$0.00