MP-750

HANDLE - MP-750

Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
1300
Length or Depth of Item when closed (mm)
65.4
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
750
Height of Item (in)
29.5625
Width of Item (mm)
65.4
Width of Item (in)
2.625
CC Length (mm)
714
CC Length (in)
28.125
Bar Diameter (mm)
25.4
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00
PIANO HINGE - LSN15-32-750

$42.00
STAINLESS STEEL BAR PULL - 2650-S

$0.00