KPH-288

HANDLE - KPH-288

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
304
Width of Item (in)
12
CC Length (mm)
288
CC Length (in)
11.3125
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE INT - DSI-4400-15-30I

$79.00