KPH-224

HANDLE - KPH-224

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
240
Width of Item (in)
9.5
CC Length (mm)
224
CC Length (in)
8.8125
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ESOR WHITE BRONZE HANDLE - ES-Z003-224/WB

$28.80