KPH-160

HANDLE - KPH-160

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
176
Width of Item (in)
6.9375
CC Length (mm)
160
CC Length (in)
6.3125
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products