KAKU-A159

HANDLE - KAKU-A159

Product Specifications
Material
Brass
Finish
Dull Chrome
Weight of Item (g)
103
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
124
Width of Item (in)
4.9375
CC Length (mm)
113
CC Length (in)
4.4375
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
9
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 28 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Ultra Thin Magnetic Catch - MC-159

$4.60
MAGNETIC CATCH WITH STUD BOLT (BACK MOUNT TYPE) - MC-159-4-ST

$14.90
ULTRA THIN MAGNETIC CATCH - MC-159-8

$5.10