936-55-SCR

HANDLE - 936-55-SCR

Product Description
  • Contemporary design for modern or minimalist style cabinetry.
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
66.5
Width of Item (in)
2.625
CC Length (mm)
55
CC Length (in)
2.1875
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

2" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K52-SCR

$27.90
3" ROUND RETRACTABLE HOOK (SATIN CHROME) - NF-R77-SCR

$32.50
2" ROUND RETRACTABLE HOOKS (SATIN CHROME) - NF-R52-SCR

$27.00
3" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K77-SCR

$32.00