KBE-1036-392HANDLE

Specs
ITEM NO.KBE-1036-392
Dimensions 26 × 36.3 mm
Back-to-Back Option

No

Bar Diameter (Inch)

1

Bar Diameter (mm)

26

Bar Shape

Semi-Circular

CC Length (Inch)

15-07-2016

CC Length (mm)

392

Internal Height (mm)

23.3

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
428 mm 26 mm 36.3 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!