KBE-1010-128HANDLE

Specs
ITEM NO.KBE-1010-128
Dimensions 18.2 × 38 mm
Back-to-Back Option

No

Bar Diameter (Inch)

03-Apr

Bar Diameter (mm)

18.2

Bar Shape

Round

CC Length (Inch)

05-01-1932

CC Length (mm)

128

Internal Height (mm)

19.8

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
138 mm 18.2 mm 38 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!