KBE-1035-392HANDLE

Specs
ITEM NO.KBE-1035-392
Dimensions 15 × 40.2 mm
Back-to-Back Option

No

Bar Diameter (Inch)

Sep-16

Bar Diameter (mm)

15

Bar Shape

Round

CC Length (Inch)

15-13/32

CC Length (mm)

392

Internal Height (mm)

20.2

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
472 mm 15 mm 40.2 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!