ITEM NO. | KBE-1035-160 |
Dimensions | 15 × 40.2 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Sep-16 |
Bar Diameter (mm) | 15 |
Bar Shape | Round |
CC Length (Inch) | 06-05-2016 |
CC Length (mm) | 160 |
Internal Height (mm) | 20.2 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
240 mm | 15 mm | 40.2 mm |
Components
Component | Material | Finish |