LGB30-800

GUIDE RAIL FOR LGB - LGB30-800

Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
390
Length or Depth of Item when closed (mm)
800
Length or Depth of Item when closed (in)
31.5
Height of Item (mm)
18.3
Height of Item (in)
0.75
Width of Item (mm)
30
Width of Item (in)
1.1875
Mounting Type
Overmount, Undermount
Soft Closing
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

GUIDE RAIL FOR LGB - LGB30-2000

$61.50
GUIDE RAIL FOR LGB - LGB30-400

$15.60
ROLLER CARRIAGE FOR LGB - LGB-30CM

$81.00
MOUNTING PLATE FOR LGB SERIES - LGB30-P65-100

$12.00