Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
570
Length or Depth of Item when closed (mm)
94
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
114
Height of Item (in)
4.5
Width of Item (mm)
320
Width of Item (in)
12.625
Soft Closing
N
For Horizontal Installation
Y
Self-leveling Lid
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files