Product Description
- Load capacity (center of glass) 5 kg (11 lbs)/pair with shelf support distance max. 3 mm, glass depth max. 3 mm
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
49
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Max. Panel Depth (mm)
300
Max. Panel Depth (in)
11.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files