ITEM NO. | 2880ZN1 |
Weight | 34 g |
Dimensions | 27 × 30 × 16 mm |
Glass Thickness (mm) | 6 To 10 |
Max. Panel Depth (mm) | 24.5 |
Max. Panel Width (mm) | 10.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
30 mm | 27 mm | 16 mm | 34 g |
Components
Component | Material | Finish |