2885ZN1

GLASS SHELF SUPPORT - 2885ZN1

Product Description
  • Load capacity (center of glass) 25 kg (55 lbs)/pair with shelf support distance max. 5 mm, glass depth max. 3 mm
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Max. Panel Depth (mm)
300
Max. Panel Depth (in)
11.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GLASS SHELF SUPPORT - 2885ZN5

$27.40
GLASS SHELF SUPPORT - 2877ZN5

$14.30
GLASS SHELF SUPPORT - 2880ZN1

$17.60
GLASS SHELF SUPPORT - 2880ZN5

$17.60
GLASS SHELF SUPPORT - 2881ZN1

$33.50