ITEM NO. | ZL-2201-120 |
Weight | 293 g |
Dimensions | 150 × 56 mm |
Glass Thickness (inch) | 5/16 or 25/64 |
Glass Thickness (mm) | 8 or 10 |
Max. Panel Depth (mm) | 120 |
Max. Panel Width (inch) | 25-03-2016 |
Max. Panel Width (mm) | 640 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 56 mm | 293 g |
Components
Component | Material | Finish |
Base Plate | 316 Stainless Steel | Zwei L |
Level Adjuster | 316 Stainless Steel/Polyurethane | Zwei L/Clear |
Bumper | Synthetic Rubber | Black |