ZL-2202

ZweiL GLASS SHELF HOLDER **SOLD PER EACH, NOT A PAIR - ZL-2202

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
119
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Panel Depth (mm)
160
Max. Panel Depth (in)
6.3125
Max. Panel Width (mm)
480
Max. Panel Width (in)
18.875
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32 mm
Fasteners Type
Wood Screw and Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ZweiL GLASS SHELF HOLDER ** SOLD PER EACH NOT A PAIR - ZL-2201-120

$0.00
ZweiL GLASS SHELF HOLDER - ZL-2203

$0.00
ZweiL GLASS SHELF HOLDER - ZL-2201-240

$0.00
ZweiL GLASS SHELF HOLDER - ZL-2201-180

$0.00
Zweil Glass Door Latches - ZL-1601-1

$0.00