ITEM NO. | GS-GH20-BL |
Weight | 567 g |
Dimensions | 18 × 72 × 64 mm |
Holes | 4 |
Load Capacity (kg/pair) | 5/2pcs |
Load Capacity (lbs/pair) | 11/2pcs |
Max. Door Height (inch) | 23/05/2008 |
Max. Door Height (mm) | 1600 |
Max. Door Thickness (inch) | May-16 |
Max. Door Thickness (mm) | 8 |
Max. Door Width (inch) | 17/03/2004 |
Max. Door Width (mm) | 700 |
Min. Door Thickness (inch) | 01-Apr |
Min. Door Thickness (mm) | 6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
72 mm | 18 mm | 45 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Black |
Back Plate | Zinc Alloy | Black |
Washer | Chloroprene Rubber | Black |
Axis | Stainless Steel | Stainless Steel |
Tube | Polyvinyl Chloride |