GH-J95FP-Q1/BL

GLASS FACEPLATE FOR J95 - GH-J95FP-Q1/BL

Product Description
  • Faceplate that enables J95 hinge to be used in glass or acrylic door installations
  • Recommended panel thickness 5/16" (8mm)
  • Available in Matte Black (BL), Antique Brass (BR), 24K Gold (GL), or Nickel (SL)
  • Foil coverplate can be customized as a special order (minimum order quantities apply)
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
347
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
81.7
Width of Item (in)
3.25
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
35
Load Capacity (lbs/3 ea)
77
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.4375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.375
Adjustable
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Machine M5 X 18
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

GLASS FACEPLATE FOR J95 - GH-J95FP-Q1/SL

$79.00
GLASS FACEPLATE FOR J95  - GH-J95FP-Q1/BR

$79.00
GLASS FACEPLATE FOR J95 - GH-J95FP-Q1/GL

$79.00
GLASS FACEPLATE FOR J95 - GH-J95FP/BL

$62.00
GLASS FACEPLATE FOR J95 - GH-J95FP/SN

$65.00