GH-J95FP/CR

GLASS FACEPLATE FOR J95 - GH-J95FP/CR

Product Description
  • Faceplate that enables J95 hinge to be used in glass or acrylic door installations
  • Recommended panel thickness 5/16" (8mm)
  • Available in Matte Black (BL), Chrome (CR), or Satin Nickel (SN)
Product Specifications
Material
ZDC
Finish
Chrome
Weight of Item (g)
333
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
80
Width of Item (in)
3.1875
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
35
Load Capacity (lbs/3 ea)
77
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.4375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.375
Clip-on
N
Adjustable
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Machine M5 X 18
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

GLASS FACEPLATE FOR J95 - GH-J95FP-Q1/BL

$63.00
GLASS FACEPLATE FOR J95 - GH-J95FP/SN

$65.00
GLASS FACEPLATE FOR J95 - GH-J95FP-Q1/SL

$79.00
GLASS FACEPLATE FOR J95  - GH-J95FP-Q1/BR

$79.00
GLASS FACEPLATE FOR J95 - GH-J95FP/BL

$62.00