ITEM NO. | XL-GC01-C |
Weight | 406 g |
Dimensions | 75 × 30 × 25.5 mm |
Key Changes | 24 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 30 mm | 25.5 mm | 406 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Counterplate | Zinc Alloy | Chrome |
Spacer | Synthetic Rubber | Black |
Screws | 304 Stainless Steel | Plain |
Key | Brass/ABS | Nickel/Black |