ITEM NO. | GS-GL50-GP-KD |
Weight | 600 g |
Dimensions | 48 × 45 × 161.4 mm |
Finish | Gold Plated |
Max Glass Thickness (mm) | 13.5 |
Min Glass Thickness (mm) | 8 |
Material | Zinc Alloy |
GS-GL50-GP-KDGLASS DOOR LOCK KEY DIFFERENT (GOLD PLATED)
Description
• A cylinder lock for high-end glass showcases.
• Designed for use with the GS-GH50 hinge, complements retail fixtures.
• Thick stainless steel deadbolt for added security.
• The keys are dimple type and reversible.
• Key number can be changed without replacing the cylinder. (Easy key change)
• The key number can be changed up to 2 times. Previous keys cannot be used again after changing the key number.
• A cover hides the key hole.
• The face plate can be used as a handle to open the door.
• The only drilling required for the cabinet is a round hole. This makes the installation very quick.
• Special type which does not have the construction key system is also available. (Key changes: 3,000 per master key)
No videos yet!
No PDFs yet!