ZL-1601-2

Zweil Glass Door Latches - ZL-1601-2

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
970
Length or Depth of Item when closed (mm)
96
Length or Depth of Item when closed (in)
3.8125
Length or Depth of Item when open (mm)
106.5
Length or Depth of Item when open (in)
4.25
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
96
Width of Item (in)
3.8125
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Zweil Glass Door Latches - ZL-1601-1

$0.00
ZweiL DOOR STOPPER - ZL-1803

$0.00
ZweiL DOOR HANDLE - ZL-1502-WR-320

$0.00
ZweiL DOOR HANDLE - ZL-1501-WN-320

$0.00
ZweiL DOOR HANDLE - ZL-1501-WR-320

$0.00