ITEM NO. | ZL-1702 |
Weight | 806 g |
Dimensions | 122 × 62 × 144 mm |
Holes | 5 |
Knuckles | 2 |
Load Capacity (kg/pair) | 50 |
Load Capacity (lbs/pair) | 110 |
Max. Door Height (inch) | 98-7/16 |
Max. Door Height (mm) | 2500 |
Max. Door Thickness (inch) | 03-Aug |
Max. Door Thickness (mm) | 10 |
Max. Door Width (inch) | 35-7/16 |
Max. Door Width (mm) | 900 |
Min. Door Thickness (inch) | May-16 |
Min. Door Thickness (mm) | 8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
122 mm | 62 mm | 144 mm | 806 g |
Components
Component | Material | Finish |