GH-450/GA

GLASS DOOR HINGE - GH-450/GA

Product Description
  • Glass hinge with catch
  • For Inset use
  • Suitable for showcases
  • Mounting position adjustable: Vertically±1 mm, Horizontally±1.2 mm
  • Spacer included to accommodate different glass thickness
Product Specifications
Material
Brass
Finish
Gold Plating
Weight of Item (g)
212
Length or Depth of Item when closed (mm)
47.8
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg/pr)
15
Load Capacity (lbs/pr)
33
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Knuckles
5
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR HINGE - GH-450/CR

$99.70
GLASS DOOR HINGE - GH-450/SN

$102.70
GLASS DOOR HINGE - GH-450G/GA

$141.60
GLASS DOOR HINGE - GH-34-8CR-K

$11.60
GLASS DOOR HINGE - GH-450G/SN

$131.70