XL-GH01-600

GLASS DOOR HINGE - XL-GH01-600

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
26.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
11
Load Capacity (lbs/pr)
22
Max. Door Height (mm)
1300
Max. Door Height (in)
51.1875
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Knuckles
5
Holes
3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR HINGE - XL-GH01-250

$55.10
GLASS DOOR GRAVITY HINGE - XL-GH02F-120L

$210.00
GLASS DOOR GRAVITY HINGE - XL-GH05-120R

$256.10
GLASS DOOR GRAVITY HINGE - XL-GH05-120L

$256.10
GLASS DOOR GRAVITY HINGE - XL-GH05F-120R

$235.00