ITEM NO. | XL-GH05-120R |
Weight | 1624 g |
Dimensions | 110 × 20.5 × 120 mm |
Holes | 4 |
Knuckles | 2 |
Load Capacity (kg/pair) | 45 |
Load Capacity (lbs/pair) | 99 |
Max. Door Height (inch) | 78-3/4 |
Max. Door Height (mm) | 2000 |
Max. Door Thickness (inch) | 01-Feb |
Max. Door Thickness (mm) | 12 |
Max. Door Width (inch) | 29-01-2002 |
Max. Door Width (mm) | 750 |
Max. Opening Angle (degree) | 170 |
Min. Door Thickness (inch) | 03-Aug |
Min. Door Thickness (mm) | 10 |
Self-Closing | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 mm | 20.5 mm | 120 mm | 1,624 g |
Components
Component | Material | Finish |