Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
1254
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
65
Width of Item (in)
2.5625
Load Capacity (kg/pr)
45
Load Capacity (lbs/pr)
99
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
750
Max. Door Width (in)
29.5
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
10
Min. Door Thickness (in)
0.375
Knuckles
2
Holes
5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 14, M5 X 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files