Product Description
- Glass door face plate designed specifically for the Olympia hinge. (Not suitable for the H36 hinge).
- For tempered glass doors.
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
66
Height of Item (in)
2.625
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Load Capacity (kg/4 ea)
10
Load Capacity (lbs/4 ea)
22
Max. Door Height (mm)
1600
Max. Door Height (in)
63
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Clip-on
N
Holes
2
Adjustable
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 14 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files