Product Description
Good as Gold: A Small Cabinet Lock to Protect Your Glass Showcases
Guard your display showcases with style, security, and flair using our Million Lock Series GS-GL5 small cabinet lock. GS-GL5 cam locks sit at the high end of our popular line of security locks, offering maximal versatility and value. This elegant glass display cabinet lock (Product No. GS-GL5-GP-KA, formerly listed as Product No. GS-GL5-GP-D) is a precision-engineered cam lock featuring a luxurious 24k gold-plated finish that will shine lustrously under your display lights. It perfectly complements glass display showcases and achieves a mood of clean, smart luxury that fits right in with the decor in many kinds of shops. Our Million Lock Series, made to order with up to 1 million key changes and 2,52 master key changes, is the very best in our offerings for small cabinet lock security. See Product Information
Product Specifications
Material
Brass
Finish
24K Gold Plating
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
42.5
Height of Item (mm)
43
Width of Item (mm)
48
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness(mm)
8
Max. Glass Thickness(in)
0.3125
Min. Glass Thickness(mm)
5
Min. Glass Thickness(in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files