ITEM NO. | 1310GL-BL |
Weight | 139 g |
Dimensions | 39.2 × 33 mm |
Key Changes | 1-Million |
Master Keying Availability | Yes |
Million Lock | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39.2 mm | 33 mm | 139 g |
Components
Component | Material | Finish |
Body | Brass | Black Chrome |
Ring | Brass | Black Chrome |
Front Plate | 304 Stainless Steel | Black Chrome |
Cam | 304 Stainless Steel | Plain |
Hex Nut | Steel | Silver |
Washer | Steel | Silver |
Case Cover | Polypropylene | Black |
Ring | Polypropylene | Black |
Counterplate | 303 Stainless Steel | Black Chrome |
Key | Brass | Nickel |