ITEM NO. | GS-GL5-GP-G1001 |
Key Changes | 1-Million |
Master Keying Availability | Yes |
Million Lock | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 43 mm |
Components
Component | Material | Finish |
Body | Brass | 24K Gold Plating |
Front and Back Plate | Zinc Alloy | 24K Gold Plating |
Lock Plate | 304 Stainless Steel | Mirror |
Gasket | Chloroprene Rubber | Black |
Hex Nut and Washer | Steel | Silver |
Cover and Ring | Polypropylene | Black |
Strike | Stainless Steel (SUS304) | 24K Gold Plated |
Key | Brass | Nickel |