Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
20.8
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
81
Height of Item (in)
3.25
Width of Item (mm)
58.5
Width of Item (in)
2.3125
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
4
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files