HES3D-G90BKT/GPGLASS DOOR BRACKET FOR HES3D-90 (GOLD PLATED)
Description
• • Glass door bracket for HES3D 90 series.
• • Hinge is completely hidden when looking through the glass.
• • Screw covers match the bracket with the hinge finish.
• • Glass thickness: 1/4″ (5~6 mm)
ITEM NO. | HES3D-G90BKT/GP |
Weight | 255 g |
Dimensions | 30 × 114 mm |
Max. Door Thickness (mm) | 6 |
Max. Door Width (inch) | 23-05-2008 |
Max. Door Width (mm) | 600 |
Min. Door Thickness (mm) | 5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
46 mm | 23.7 mm | 114 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Gold Plating |
Back Plate | Zinc Alloy | Gold Plating |
Gasket | Chloroprene Rubber | Gold Plating |
Screw Cover | ABS | Gold Plating |
Hexagon Socket Countersunk Head | Steel | Gold Plating |
No videos yet!