Product Description
- Glass door bracket for HES3D 9 series.
- Hinge is completely hidden when looking through the glass.
- Screw covers match the bracket with the hinge finish.
- Glass thickness: 1/4" (5~6 mm)
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
255
Length or Depth of Item when closed (mm)
23.7
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
114
Height of Item (in)
4.5
Width of Item (mm)
30
Width of Item (in)
1.1875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5x12, M4x12
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files