ITEM NO. | HES3D-G120BKT-CR |
Weight | 619 g |
Dimensions | 31.2 × 43 × 160 mm |
Finish | CHROME |
Max Glass Thickness (mm) | 8 |
Min Glass Thickness (mm) | 6 |
Material | ZINC ALLOY |
HES3D-G120BKT-CRGLASS DOOR BRACKET FOR HES3D-120
Description
• Glass door bracket for HES3D-120 series.
• Hinge is completely hidden when looking through the glass.
• Screw covers match the bracket with the hinge finish.
• Glass thickness: 3/16″-5/16″ (5~8 mm)
No videos yet!