ITEM NO. | 9303VA2 |
Weight | 324 g |
Dimensions | 45 × 63 × 28 mm |
Horizontal Load Capacity (kg) | 306 |
Horizontal Load Capacity (lbs) | 673 |
Horizontal Load Capacity (N) | 3000 |
Horizontal Load Max (kg) | 306 |
Horizontal Load Max (lbs) | 673 |
Horizontal Load Max (N) | 3000 |
Vertical Load Capacity (kg) | 61 |
Vertical Load Capacity (lbs) | 134 |
Vertical Load Capacity (N) | 600 |
Vertical Load Max (kg) | 61 |
Vertical Load Max (lbs) | 134 |
Vertical Load Max (N) | 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 63 mm | 28 mm | 324 g |
Components
Component | Material | Finish |