Product Description
- 316 stainless steel clamp
- For flat surface
- Optional Parts: 932VA (Safety Pin), 4849VA (Safety Plate)
- See page 466 for load capacity
- Tempered Glass Recommended.
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
229
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
48
Width of Item (in)
1.9375
Vertical Load Capacity (kg/4 ea)
61
Vertical Load Capacity (lbs/4 ea)
134
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files