4860ZN1

GLASS CLAMP(MATTE CHROME) - 4860ZN1

Product Description
  • Front mount type glass clamp
  • Equipped with adjustment screw to accommodate different glass thickness
  • See page 466 for load capacity
  • Tempered Glass Recommended.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
55
Width of Item (in)
2.1875
Vertical Load Capacity (kg/4 ea)
51
Vertical Load Capacity (lbs/4 ea)
112
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS CLAMP (MATTE CHROME) - 4805ZN1

$45.00
GLASS CLAMP (MATTE CHROME) - 4814ZN1

$46.00
GLASS CLAMP (MATTE CHROME) - 4846ZN1

$33.90
GLASS CLAMP (CHROME) - 4860ZN5

$52.50
GLASS CLAMP (CHROME) - 4814ZN5

$56.10