Product Description
- Glass clamp for flat surface
- Optional Parts: 932VA (Safety Pin)
- See page 466 for load capacity
- Tempered Glass Recommended.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
284
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
55
Width of Item (in)
2.1875
Vertical Load Capacity (kg/4 ea)
81
Vertical Load Capacity (lbs/4 ea)
178
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files