GS-GB20-R-CR

BRACKET FOR GS-GH20 HINGES - GS-GB20-R-CR

Product Description
    • Can be used together with glass hinge GS-GH2 and lock GS-GL2.
Product Specifications
Material
Zinc Alloy, 304 Stainless Steel
Finish
Chrome
Weight of Item (g)
210
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
72
Width of Item (in)
2.875
Load Capacity (kg/pr)
20
Load Capacity (lbs/pr)
44
Max. Door Height (mm)
1600
Max. Door Height (in)
63
Max. Door Width (in)
27.5625
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
6
Min. Door Thickness (in)
0.25
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BRACKET FOR GS-GH20 HINGES - GS-GB20-L-CR

$56.70
BRACKET FOR GS-GH20 HINGES - GS-GB20-R-GP

$68.30
BRACKET FOR GS-GH20 HINGES - GS-GB20-R-BL

$56.70
BRACKET FOR GS-GH20 HINGES - GS-GB20-L-GP

$68.30
GLASS HINGE CHROME - GS-GH20-CR

$194.30