Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
35.5
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
73
Height of Item (in)
2.875
Width of Item (mm)
90
Width of Item (in)
3.5625
Bar/Bolt Diameter (mm)
12
Bar/Bolt Diameter (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 25 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files