AF-25-P15

GASKET FOR AF FRAME (For 6mm Glass) - AF-25-P15

Product Specifications
Material
Rubber (Elastomer)
Finish
Light Gray
Weight of Item (g)
59
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
3000
Height of Item (in)
118.125
Width of Item (mm)
7.5
Width of Item (in)
0.3125
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GASKET FOR SUBDIVISION(For 6mm Glass)
 - AF-25-P16

$8.70
GASKET FOR AF FRAME (For 5mm Glass) - AF-25-P02

$6.00
VERTICAL FRAME FOR AF - AF-25-W01

$154.80
CORNER PARTS FOR AF FRAME - AF-25-P04

$8.10
HORIZONTAL FRAME FOR AF - AF-25-W02

$170.10